IESNA:LM-63-2002
[TEST]P1334547
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R20B2750DE010 E3A301LI_2700K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R20 optic, 2700K CCT AND, 90CRI , E3A301LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]109
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
3.8 5.6 8.6 14.1 26.8 73.8 170.3 333.7 500 557.2
608.4 643.8 682.9 716.2 737.7 760.2 773 777.1 769.6 753.1
731.5 698.9 666 628 591.3 537.9 475.1 401 338.2 177.3
76.1 19.3 8.3 3.1 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.8 5.6 8.8 14 27.4 76.9 178.1 327.3 494.3 555.4
597.1 638.6 676.4 706 732.2 750 761.9 763.1 755.3 741.1
719.6 692.1 657.4 622.9 583.3 525.8 469.4 400.9 326.5 176.3
76.6 18.5 8.1 3.2 1 0.2 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0
3.8 5.5 8.7 13.8 26.9 72 168.1 321.9 482 535.1
586.2 628.3 661.4 688.2 709.3 727.5 736.5 738.3 731.8 718.3
697.3 672 643.4 600.8 558.2 507.9 444.6 377.2 311.9 167.7
70.7 18.3 7.9 3.3 1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.8 5.5 8.7 13.9 26.8 69.6 168.8 312.7 461.9 522.7
567.9 607.7 637.2 662.2 681 695 702.3 703.5 697.9 684.3
666.5 642.7 611.2 575.1 531 479.2 415.7 356.3 285.7 148
67.7 19 7.9 3.2 1.1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.8 5.4 8.6 13.6 25 68.2 160.5 295.8 440.4 489.5
534.9 574.8 604.1 626 642.3 653 659.9 661.6 656.2 644.4
625.9 602 567.5 531.2 488.4 429.4 374.5 315.9 254.7 130.7
61 19 7.4 3.2 1.1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.8 5.5 8.7 13.4 24.9 62.9 145.3 273.4 407.2 457.9
500.5 534.4 564.2 584.7 599.8 609.6 615 615.4 610.4 598.9
580 553 518.6 481.2 434.3 383.3 330.8 276.6 221.3 111.1
52.8 18.4 7.1 3.1 1.2 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.8 5.3 8.5 13.3 23.7 60.6 131.9 244.7 373 418.4
456.6 488.1 511.4 531.6 545.6 553.5 558 557.3 550.9 536.4
516.5 489.8 455 418 371.9 326.3 274.4 225.8 176.8 88.3
44.6 16.5 6.6 3.1 1.2 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.8 5.4 8.3 13.2 22.1 54.8 120.4 215.5 329.2 371.5
407.2 436.5 460.1 475.4 487 492.7 494.4 491.9 483.4 469.4
447.7 421.7 385.8 350.9 308.8 267.8 224.8 182.4 142.8 73.6
37.2 15.5 6 3 1.2 0.3 0 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.8 5.4 8.1 12.6 20.6 49.1 106.9 190.3 286.8 323.8
355.4 381.9 400.8 413.9 422.5 425.4 424.8 419.6 410.3 394.5
375.9 349.4 317 279.4 246.8 206.8 170.6 140.8 109.3 57.6
31.8 14.3 5.5 2.7 1.2 0.4 0 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.8 5.3 8.1 12.3 19.8 44.9 93.3 163.9 247 276.7
303.1 321.8 337.5 348.1 352.9 353.1 350.1 342.6 331.8 317.3
295.8 271.8 245 215.2 187.2 156.9 131 105.5 85 46.9
25.8 13.2 4.9 2.4 1.1 0.4 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
3.8 4.8 6.4 8.4 11.1 14 20.1 28 33.4 34.3
34.4 34.1 33.3 32.5 31.2 29.7 27.8 25.6 23.6 21.4
19.1 17.1 15.2 13.3 11.4 9.2 7 5.4 4.3 2.7
1.6 0.9 0.4 0.2 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
3.8 4.4 4.8 5.2 5.4 5.5 5.4 4.9 4.3 4.1
3.8 3.5 3.2 3 2.8 2.5 2.3 2 1.7 1.4
1.2 1 0.9 0.8 0.6 0.5 0.4 0.3 0.3 0.1
0 0 0 0 0.1 0.1 0.2 0.2 0.2 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
3.8 3.9 3.6 3.3 2.9 2.5 2.1 1.7 1.4 1.2
1.1 1 0.9 0.8 0.7 0.6 0.5 0.4 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0 0 0
0.1 0.1 0.1 0.2 0.2 0.2 0.3 0.3 0.4 0.4
0.4 0.4 0.4 0.3 0.3 0.3 0.3 0.3 0
3.8 3.3 2.7 2.2 1.8 1.3 1 0.6 0.4 0.3
0.2 0.2 0.1 0.1 0.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.1 0.2 0.3 0.4 0.4 0.4
0.4 0.3 0.3 0.3 0.2 0.2 0.2 0.2 0
3.8 2.8 2.2 1.6 1.2 0.8 0.4 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.4 0.3 0.2 0.2 0.1 0.1 0.1 0
3.8 2.7 2 1.4 0.9 0.5 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.2 0.3 0.4 0.4 0.5 0.5 0.5 0.5
0.5 0.4 0.4 0.3 0.3 0.2 0.1 0 0
3.8 2.6 1.9 1.3 0.9 0.5 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.3 0.3 0.4 0.5 0.5 0.6 0.6 0.6
0.5 0.5 0.4 0.3 0.3 0.2 0.1 0.1 0
